??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23060.0024 Shaft / Plain Washer
HELP_VARIABLE
Company
Halder
Description
EH 23060. - Shaft / Plain Washers, DIN 6340 heat-treated
Bill of material
23060.0024 Shaft / Plain Washer
BESTNR
Ref. No.
23060.0024
D1
25.0 mm
D2
60 mm
S
8 mm
SMT
for screws with thread
M24
G
Weight
131 g
Embedded user actions